Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. MZM 120
  2. MZM 120
Archive
MZM 120

MZM 120

  • Thermoplastic enclosure
  • Safety switches must be used as end stop
  • 40 mm x 179 mm x 40 mm
  • Electronic contact-free, coded system
  • Variably adjustable latching
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm  vertically and ± 1,5 mm horizontally
  • Intelligent diagnosis
  • Self-monitoring series-wiring
4 Products
MZM 120 B ST2-1P2PW2RE-A
Archive

MZM 120 B ST2-1P2PW2RE-A

Item no. 101215714

Solenoid interlock

MZM 120 B ST2-SD2PRE-A
Archive

MZM 120 B ST2-SD2PRE-A

Item no. 101215715

Solenoid interlock

MZM 120 BM ST2-1P2PW2RE-A
Archive

MZM 120 BM ST2-1P2PW2RE-A

Item no. 101215716

Solenoid interlock

MZM 120 BM ST2-SD2PRE-A
Archive

MZM 120 BM ST2-SD2PRE-A

Item no. 101215717

Solenoid interlock

4 results found