NME - Illuminated signal•with integrated LED•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NML - Illuminated signal•for light elements•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NDL - Illuminated pushbutton•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NDTP - Mushroom button•small body•without latching•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NDP - Mushroom button•Large without latching•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NDLP - Mushroom button with illumination•small with illumination•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NDR - Emergency stop latching pushbutton•Emergency stop and Mushroom devices with latching•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NWT - Selector switch•with two or three switch positions•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NWS - Selector switch•with two or three switch positions•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NWTS - Spring-return selector switch•with maintained and momentary positions•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NHS - Main switch•Main switches 16A - 63A•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NWSE - Step switch•with up to 12 switching positions•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
NDAN - Rotary drive for Potentiometer•for standard potentiometer•hygienic design•Protection class IP69K•Mounting hole 22.3 mmGo to category
EFMH/SEK - Mounting flange for position switch•mounting flange with Position switch•30 mm x 42 mm x 92 mm•Thermoplastic enclosureGo to category