NBG311/NSK
Item number:101194344

Product features
- Suitable for EMERGENCY-OFF
- for rough ambient conditions
- Empty enclosure in V4A
- Protection class IP69K
- Rear mounting
Ordering data
Product type descriptionNBG311/NSK
Article number (order number)101194344
EAN (European Article Number)4030661513607
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
General data
DesignAssembly housing
Housing materialStainless steel (V4A)
Material of the sealingNBR70 FDA
Colour of the upper part of the enclosureSilver
Colour of the sealingGrey
Gross weight915g
General data - Features
Vorbereitet für Montage eines SchutzkragensYes
Earth connectionYes
Number of command positions1
Number of cable glands1
Mechanical data
Position of the cable glandon the back
Mountingwith M6x12 threaded holes on the back
Type of the fixing screws4x M6
Offset Emergency-Stop buttonYes
Mechanical data - Connection technique
Cable entry1 x M20
Diameter of the cable gland20.3mm
Mechanical data - Dimensions
Length110mm
Width110mm
Height88mm
Spacing60 x 60mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-25 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/10/2026, 04:09