NBG664/NM
Item number:101182351

Product features
- Stainless steel enclosure
- for rough ambient conditions
- Protection class IP69K
- Rear mounting
Please log in to see prices
Ordering data
Product type descriptionNBG664/NM
Article number (order number)101182351
EAN (European Article Number)4030661466583
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
General data
DesignAssembly housing
Housing materialStainless steel (V4A)
Colour of the upper part of the enclosureSilver
Colour of the sealingGrey
Gross weight1,800g
General data - Features
Earth connectionYes
Number of command positions4
Number of cable glands2
Mechanical data
Position of the cable glandon the back
Mountingwith M6x12 threaded holes on the back
Type of the fixing screws6x M6
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
Diameter of the cable gland20.3mm
Mechanical data - Dimensions
Length324mm
Width110mm
Height88mm
Spacing60 x 137 + 60 x 137mm
Middle spacing of drilled holes71mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-25 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/09/2026, 09:49