NBGLC55.1
Item number:103032721

Product features
- hygienic design
- blue, visible sealing elements
- Protection class IP69K
- No additional mounting accessories such as spacers required thanks to flange seal under the enclosure
Please log in to see prices
Ordering data
Product type descriptionNBGLC55.1
Article number (order number)103032721
EAN (European Article Number)4030661530185
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
General data
DesignAssembly housing
Installation conditions (mechanical)all surfaces min 3° to the horizontal
Housing materialStainless steel (V2A)
Material of the sealingSilicone
Colour of the upper part of the enclosureSilver
Colour of the bottom part of the enclosure Silver
Colour of the sealingBlue
Gross weight2,100g
General data - Features
Earth connectionYes
Number of command positions5
Number of cable glands1
Mechanical data
Position of the cable glandbottom
Type of the fixing screws8x M5
Type of the screw headFlat head screw
Tightening torque of the fixing screws2Nm
Tightening torque of the fastening screws for the housing cover1.3Nm
Mechanical data - Connection technique
Cable entry1 x M20
Diameter of the cable gland20.1mm
Mechanical data - Dimensions
Width100mm
Height94mm
Mounting diameter22.5mm
Spacing54 x 85 + 54 x 100 + 54 x 85mm
Middle spacing of drilled holes60mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-25 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/10/2026, 12:07