NB/VA
Item number:101205023

Product features
- blind plug
- Stainless steel (V4A)
- hygienic design
- Protection class IP69K
Please log in to see prices
Ordering data
Product type descriptionNB/VA
Article number (order number)101205023
EAN (European Article Number)4030661516158
eCl@ss number, version 12.027-37-12-26
eCl@ss number, version 11.027-37-12-26
eCl@ss number, version 9.027-37-12-26
ETIM number, version 7.0EC001020
ETIM number, version 6.0EC001020
General data
VersionsBlind plug
DesignRound, stainless steel
MaterialStainless steel
Colour of the productSilver
Gross weight77g
Mechanical data - Dimensions
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Spacing50mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/06/2026, 22:11