NDAN6/NM
Item number:101180990

Product features
- for standard potentiometer
- Protection class IP69K
- Mounting hole 22.3 mm
Please log in to see prices
Ordering data
Product type descriptionNDAN6/NM
Article number (order number)101180990
EAN (European Article Number)4030661604855
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingRotary drive for Potentiometer
DesignWithout limit stop
Installation conditions (mechanical)arbitrarily
Sealing typeLip gasketsMembrane
Material of the front ringABS, chrome-plated
Material of the potentiometer socketBrass, nickel-plated / stainless steel
Material of the rotary buttonABS
Colour of the operating elementBlack
Colour of the front ringSilver
Colour of the rotary buttonGrey
Gross weight50g
General data - Features
Mounting flangeYes
Fully insulated Yes
Mechanical data
Mountingmounting flange
Tightening torque of the screw0.6Nm
Mechanical data - Dimensions
Mounting height26mm
Note (Mounting height)Height in front of the front panel.
Mounting depth50mm
Note (Mounting depth)Depth behind front panel without potentiometer
Diameter of the rotary button26mm
Diameter of the front ring44.5mm
Mounting diameter22.3mm
Bore of the potentiometer socket30 … 40 mm
Diameter of shaft, maximum6mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 60mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature+0 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Scope of delivery
Scope of deliveryThe potentiometers are not included in delivery and must be ordered from the manufacturers concerned.
Note
Note (General)For mounting the potentiometer, a central-hole fastening and two different fastenings with three holes are provided.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/10/2026, 19:25