NDLWS/413D
Item number:103060077

Product features
- Protection class IP69K
- Mounting hole 22.3 mm
Ordering data
Product type descriptionNDLWS/413D
Article number (order number)103060077
EAN (European Article Number)4030661668833
eCl@ss number, version 12.027-37-12-10
eCl@ss number, version 11.027-37-12-10
eCl@ss number, version 9.027-37-12-10
ETIM number, version 7.0EC000221
ETIM number, version 6.0EC000221
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingIlluminated pushbutton
DesignRoundTactile
Installation conditions (mechanical)arbitrarily
Sealing typeLip gaskets
Material of the operatorsPlastic
Material of the front ringABS, chrome-plated
Colour of the operating elementWhite
Colour of the front ringSilver
Colour of the bellowsWhite
Gross weight30g
General data - Features
With symbol labelingYes
IlluminableYes
Mounting flangeYes
Probing possible Yes
Fully insulated Yes
Number of contact elements, maximum2
Mechanical data
Unlockingwithout
Mechanical lifetime, Command devices1,000,000Operations
Mountingcentral nut
Tightening torque of the screw0.6Nm
Symbol labeling number413
Type of labelingPrint
Typical actuating force of the push button1.5N
Actuating stroke, minimum4mm
Actuating stroke, maximum5mm
Mechanical data - Dimensions
Height11mm
Mounting height11mm
Note (Mounting height)Height in front of the front panel.
Diameter of touch surface27mm
Diameter of the front ring44.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing40 x 50mm
Ambient conditions
IP Degree of protectionIP69K
Ambient temperature-25 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Electrical data
Switching frequency of the command device, maximum1,000/h
Scope of delivery
Note (scope of delivery, number and type)Mounting flange ELM is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/07/2026, 17:43