NDTWS/973D
Item number:103060054

Product features
- Protection class IP69K
- Mounting hole 22.3 mm
Ordering data
Product type descriptionNDTWS/973D
Article number (order number)103060054
EAN (European Article Number)4030661669519
eCl@ss number, version 12.027-37-12-10
eCl@ss number, version 11.027-37-12-10
eCl@ss number, version 9.027-37-12-10
ETIM number, version 7.0EC000221
ETIM number, version 6.0EC000221
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingPushbutton
DesignRoundTactile
Installation conditions (mechanical)arbitrarily
Sealing typeLip gasketsMembrane
Material of the operatorsABS
Material of the front ringABS, chrome-plated
Colour of the operating elementWhite
Colour of the front ringSilver
Colour of the bellowsWhite
Gross weight25g
General data - Features
With symbol labelingYes
Mounting flangeYes
Probing possible Yes
Fully insulated Yes
Number of contact elements, maximum3
Mechanical data
Unlockingwithout
Mechanical lifetime, Command devices1,000,000Operations
MountingMounting flange EFM
Tightening torque of the screw0.6Nm
Symbol labeling number973
Type of labelingPrint
Typical actuating force of the push button1.5N
Actuating stroke, minimum4mm
Actuating stroke, maximum5mm
Mechanical data - Dimensions
Mounting height11mm
Note (Mounting height)Height in front of the front panel.
Diameter of touch surface27mm
Diameter of the front ring44.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 50mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-25 ... +80 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Electrical data
Switching frequency of the command device, maximum1,000/h
Scope of delivery
Note (scope of delivery, number and type)Mounting flange EFM is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/09/2026, 18:46