Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. NKF3
  2. NKF3
NKF3

NKF3

  • Design triple-pedal types
  • Compact, flat design
  • Modern and symmetric design
  • with Pre-wired cable, 2 m
  • Contact versions consisting of switch-over or NO contacts
2 Products
NKF3-10/10/10Z-B-2M

NKF3-10/10/10Z-B-2M

Item no. 103003079

Foot switch

NKF3-1PW/1PW/1PWZ-B-2M

NKF3-1PW/1PW/1PWZ-B-2M

Item no. 103003076

Foot switch

2 results found