NMLWS
Item number:101174523

Product features
- flat dome
- for light elements
- Protection class IP69K
- Mounting hole 22.3 mm
Please log in to see prices
Ordering data
Product type descriptionNMLWS
Article number (order number)101174523
EAN (European Article Number)4250116201426
eCl@ss number, version 12.027-37-12-11
eCl@ss number, version 11.027-37-12-11
eCl@ss number, version 9.027-37-12-11
ETIM number, version 7.0EC000223
ETIM number, version 6.0EC000223
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingIndicator lights
DesignFlat domeRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm sealsLip gasketsMembrane
Material of the domePA (12)
Material of the front ringABS, chrome-plated
Colour of the domeWhite
Colour of the front ringSilver
Gross weight30g
General data - Features
IlluminableYes
Mounting flangeYes
Fully insulated Yes
Mechanical data
MountingMounting flange ELM
Tightening torque of the screw0.6Nm
Mechanical data - Dimensions
Mounting height9mm
Note (Mounting height)Height in front of the front panel.
Height of the dome2mm
Diameter of the dome26mm
Diameter of the front ring44.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing40 x 50mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-40 ... +80 °C
Restistance to shock30 g / 18 ms
Status indication
Note (Integral System Diagnostics, status )for 24 VAC/DC
Scope of delivery
Note (scope of delivery, number and type)Mounting flange ELM is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 07/11/2026, 23:13