NSK-GR
Item number:101174645

Product features
- for pushbuttons and illuminated pushbuttons
- Protection class IP69K
- Mounting hole 22.3 mm
Please log in to see prices
Ordering code
Product type descriptionNSK-GR
Article number (order number)101174645
EAN (European Article Number)4030661605173
eCl@ss number, version 12.027-37-12-25
eCl@ss number, version 11.027-37-12-25
eCl@ss number, version 9.027-37-12-25
ETIM number, version 7.0EC000624
ETIM number, version 6.0EC000624
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
General data
VersionsProtectiv collar
Designprotective collar
Installation conditions (mechanical)arbitrarily
Housing materialPlastic
Colour of the housingBlack
Gross weight25g
Mechanical data
MountingMounted from the back. For this purpose there are 4 bore holes of 3.5 mm diameter, 12 mm deep for self-cutting screws. The grid measurement in 56 x 60 mm.
Mechanical data - Dimensions
Length74mm
Width85mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/11/2026, 02:10