NUE
Item number:101164776

Product features
- Adapter for fitting the device heads of the series N in hole diameter 30.5 mm
- Protection class IP69K
Please log in to see prices
Ordering data
Product type descriptionNUE
Article number (order number)101164776
EAN (European Article Number)4250116200610
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
General data
StandardsEN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 62061
VersionsReducing Ring
DesignReducing 30,5mm to 22,3mm
Installation conditions (mechanical)arbitrarily
Gross weight20g
Mechanical data - Dimensions
Diameter hole30.5mm
Spacing50 x 50mm
Ambient conditions
Ambient temperature-25 ... +80 °C
Scope of delivery
Scope of deliveryAdapter ring, Gaskets, Washer
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/10/2026, 20:15