NWSE4K
Item number:101174635

Product features
- with up to 12 switching positions
- Protection class IP69K
- Mounting hole 22.3 mm
Please log in to see prices
Ordering data
Product type descriptionNWSE4K
Article number (order number)101174635
EAN (European Article Number)4030661542430
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1
VersionsFront plate mountingStep selector switch
DesignRound
Installation conditions (mechanical)arbitrarily
Toggleshort
Sealing typeLip gasketsMembrane
Material of the front ringABS, chrome-plated
Material of the toggleABS
Colour of the front ringSilver
Colour of the handleBlack
Colour of the bellowsBlack
Gross weight120g
General data - Features
Latching Yes
Fully insulated Yes
Number of switch positions4
Mechanical data
switching angle60°
Mountingmounting flange
Tightening torque of the screw0.6Nm
Mechanical data - Connection technique
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum1.5 mm², flexible2.5 mm², rigid
NoteAll indications including the conductor ferrules.
Terminal (mechanical)Screw connection M20 x 1,5
Mechanical data - Dimensions
Mounting height26mm
Note (Mounting height)Height in front of the front panel.
Mounting depth69.5mm
Diameter of the front ring44.5mm
Length of the handle28mm
Diameter of the knob39mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature+0 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Ambient conditions - Insulation values
Rated insulation voltage Ui690 V
Electrical data
Thermal test current20A
Switching capacity, AC-35,500W
Switching capacity, AC-237,500W
Note
Note (General)A protection against corrosion for the electrical elements behind the front plate cannot be guaranteed.If a zero position is required, we recommend to use stage 1 (contact 1) to that effect and not to assign it.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/11/2026, 01:57