NWSP32GR
Item number:101160850

Product features
- for 3 position versions
- Grey
- Alternative to key-switch in hygiene area
- Protection class IP69K
- Mounting hole 22.3 mm
Please log in to see prices
Ordering data
Product type descriptionNWSP32GR
Article number (order number)101160850
EAN (European Article Number)4250116200443
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
General data
VersionsSelector switch lockout
Installation conditions (mechanical)Screw mounting
Housing materialPlastic
Colour of the upper part of the enclosureTransparent
Colour of the bottom part of the enclosure black
Gross weight40g
NoteFor 3 position versions
Mechanical data
MountingMounted from the back. For this purpose there are 4 bore holes of 3.5 mm diameter, 12 mm deep for self-cutting screws. The grid measurement in 56 x 60 mm.Screws
Mechanical data - Dimensions
Length74mm
Width85mm
Height30.5mm
Spacing74 x 85mm
Ambient conditions
Ambient temperature-40 ... +80 °C
Restistance to shock30 g / 18 ms
Resistant to vibration20 g / 10 ... 150 Hz
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/11/2026, 23:33