PFB-SD-4M12-SD
Item number:103013574

Product features
- For SD-Interface devices
- Passive field box for series-wiring
- For devices with M12 Connector, 8-pole
- For up to 4 safety switchgears
- Fuse protected device ports
- Heavy duty version for field installation
- Protection class IP67
Ordering data
Product type descriptionPFB-SD-4M12-SD
Article number (order number)103013574
EAN (European Article Number)4030661491684
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1
Housing materialThermoplastic, Polyamide PA 6 GF
Material of the marking platePlastic, Polyamide PA
Material of viewing windowPolyamide PACM 12
Material of electronic encapsulationPolyurethane 2K PU
Gross weight443g
General data - Features
Integral system diagnostics, statusYes
Number of LEDs9
Mechanical data
MountingScrews
Type of the fixing screws2x M6
Tightening torque of the fixing screws, maximum3Nm
Type of the fixing screws, viewing window2x TX10 (Torx)
Tightening torque of the fastening screws for the viewing window, maximum0.6Nm
Mechanical data - Connection technique
TerminationM12 Connector socket/connector
Terminal connector, Input/OutputX1 - X4: M12, 8-pole, A-coded
Terminal Connector, Power I/OM12 POWER, 4-pole, T-coded
Terminal Connector, IO SignalM12, 4-pole, A-coded
Tightening torque of electrical connection, minimum0.8Nm
Tightening torque of electrical connection, maximum1.5Nm
Mechanical data - Dimensions
Width63mm
Height156.6mm
Depth36.1mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-20 ... +65 °C
Storage and transport temperature-40 ... +70 °C
Relative humidity, minimum10%
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm
Restistance to shock30 g / 11 ms
Protection classIII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
Rated operating voltage24VDC
Operating current10,000mA
Note (Electrical data, Fuse rating)External fuse protection required ≤ 10A slow blow when used to UL 61010.
Electrical data - Power supply external devices
Rated operating voltage24VDC
Rated operating current800mA
Internal electrical fuse1.5 A (Integrated automatic resettable fuse)
LED status display - LED 01
LED statusPower LED device port
LED positionP: 1 ... 4
LED colourGreen
LED status display - LED 02
LED statusInput LED device port
LED positionI: 1 ... 4
LED colourYellow
LED status display - LED 08
LED statusPower-LED fieldbox
LED position"Pwr": Module
LED colourGreen
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/10/2026, 05:53