PROTECT-IE-11
Item number:101182805

Product features
- Input for up to 4 sensors per interface e.g.: magnetic safety switches type BNS, emergency stop devices, interlocking devices and others
- 2 safety contacts
Please log in to see prices
Ordering data
Product type descriptionPROTECT-IE-11
Article number (order number)101182805
EAN (European Article Number)4250116202133
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
NoticeDiscontinued product
General data
StandardsEN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 61508EN IEC 62061EN ISO 13849-1
Climatic stressEN 60068-2-78
Housing materialGlass-fibre reinforced thermoplastic, ventilated
Gross weight140g
General data - Features
Electronic FuseYes
Wire breakage detection Yes
Cross-circuit detectionYes
Automatic reset functionYes
Earth connection detectionYes
Integral system diagnostics, generalYes
Number of auxiliary contacts1
Number of LEDs5
Number of normally closed (NC)1
Number of normally open (NO)1
Number of safety contacts2
| Safety classification |
StandardsEN IEC 60947-5-1EN IEC 61508
Stop-Category0
| Safety classification - Relay outputs |
Performance Level, up tod
Category3
Diagnostic Coverage (DC) Level60%
PFH value2.00 x 10⁻⁷/h
Noticefor max. 36,500 switching cycles/year and max. 60% contact load
Safety Integrity Level (SIL), suitable for applications in2
Mission time20Year(s)
Common Cause Failure (CCF), minimum65
Mechanical data
Mechanical lifetime, minimum10,000,000Operations
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
Terminal designationsIEC/EN 60947-1
Cable section, minimum0.2 mm²
Cable section, maximum2.5 mm²
Terminal (mechanical)cage terminals
Mechanical data - Dimensions
Width48mm
Height126mm
Depth61mm
Ambient conditions
IP Degree of protection of the enclosureIP20
IP Degree of protection of the installation spaceIP20
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +55 °C
Storage and transport temperature-40 ... +85 °C
Resistance to vibrations10...55 Hz, Amplitude 0.35 mm, ± 15 %
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution2
Electrical data
Operating voltage24 VDC -15 % / +20 %
Ripple voltage10%
Rated operating voltage24VDC
Rated AC voltage for controls at DC minimum20.4VDC
Rated control voltage at DC, maximum28.8VDC
Electrical power consumption1.7W
Input resistance at Ue2,900Ω
Contact resistance, maximum0.1Ω
Note (Contact resistance)in new state
Drop-out delay in case of "emergency stop", maximum20ms
Pull-in delay at automatic start, maximum20ms
Electrical data - Safe relay outputs
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-132A
Switching capacity, minimum10VDC
Switching capacity, minimum10mA
Switching capacity, maximum24VAC
Switching capacity, maximum2A
Electrical data - Digital inputs
Input signal, HIGH Signal "1"19 - 28,8 VDC
Input signal, LOW Signal "0"0 - 1 VDC
Conduction resistance, maximum40Ω
Electrical data - Digital Output
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.1A
Electrical data - Relay outputs (auxiliary contacts)
Switching capacity, maximum24VDC
Switching capacity, maximum0.1A
Electrical data - Electromagnetic compatibility (EMC)
EMC ratingEMC-Directive
Status indication
Indicated operating statesPosition relay K1Position relay K2Position relay K3Position relay K3
Other data
Note (applications)Emergency-Stop buttonGuard systemPull-wire emergency stop switchesSafety sensor
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/08/2026, 03:47