PS-H201
Item number:103031865

Product features
- Stainless steel roller Ø 16 mm
- Lever angle adjustable in 15° steps
- High load and corrosion resistance for harsh industrial applications
- Simple and quick to adjust the control elements by 45°.
Ordering data
Product type descriptionPS-H201
Article number (order number)103031865
EAN (European Article Number)4030661528557
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Actuator type to EN 50047A
Lever materialStainless steel
Gross weight57g
General data - Features
Safety functionsYes
Modular designYes
Mechanical data
Roller materialStainless steel (1.4104)
Actuation speed for slow action, maximum1m/s
Actuation speed for snap action, maximum1m/s
Actuation speed for slow action, minimum60mm/min
Actuation speed for snap action, minimum10mm/min
Mechanical data - Dimensions
Length56.5mm
Width16.5mm
Height41.5mm
Width of Castor5mm
Diameter of Castor16mm
Length of the lever24mm
Ambient conditions
Ambient temperature-30 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/10/2026, 14:18