PS-K252
Item number:103032532

Product features
- Brass roller Ø 22 mm
- Spark-free and corrosion-resistant for special applications
- Simple and quick to adjust the control elements by 45°.
Ordering data
Product type descriptionPS-K252
Article number (order number)103032532
EAN (European Article Number)4030661528694
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Actuator type to EN 50047E
Lever materialPlastic
Gross weight20g
General data - Features
Safety functionsYes
Modular designYes
Mechanical data
Roller materialBrass
Actuation speed for slow action, maximum1m/s
Actuation speed for snap action, maximum1m/s
Actuation speed for slow action, minimum60mm/min
Actuation speed for snap action, minimum10mm/min
Mechanical data - Dimensions
Length52.6mm
Width40.2mm
Height16.4mm
Width of Castor5mm
Diameter of Castor22mm
Ambient conditions
Ambient temperature-30 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/10/2026, 08:10