PS-N206
Item number:103059590

Product features
- with rubber roller 50 mm diameter
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- Damped and low-noise operation with uneven actuators
- Simple and quick to adjust the control elements by 45°.
Ordering data
Product type descriptionPS-N206
Article number (order number)103059590
EAN (European Article Number)4030661664958
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Actuator type to EN 50047A
Lever materialStainless steel
Gross weight98g
General data - Features
Safety functionsYes
Modular designYes
Mechanical data
Roller materialrubber
Actuation speed for slow action, maximum1m/s
Actuation speed for snap action, maximum1m/s
Actuation speed for slow action, minimum60mm/min
Actuation speed for snap action, minimum10mm/min
Mechanical data - Dimensions
Length115.3mm
Width50mm
Height54.1mm
Width of Castor11.5mm
Diameter of Castor50mm
Length of the lever60mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/07/2026, 07:23