PS-N210
Item number:103055968

Product features
- Plastic roller Ø 20 mm
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- Quiet, low-friction operation for light to medium loads
- Simple and quick to adjust the control elements by 45°.
Ordering data
Product type descriptionPS-N210
Article number (order number)103055968
EAN (European Article Number)4030661647876
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Actuator type to EN 50047A
Lever materialStainless steel
General data - Features
Safety functionsYes
Modular designYes
Mechanical data
Roller materialPlastic
Actuation speed for slow action, maximum1m/s
Actuation speed for snap action, maximum1m/s
Actuation speed for slow action, minimum60mm/min
Actuation speed for snap action, minimum10mm/min
Mechanical data - Dimensions
Length146.5mm
Width26mm
Height41.6mm
Width of Castor4mm
Diameter of Castor20mm
Length of the lever112mm
Ambient conditions
Ambient temperature-30 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/09/2026, 21:33