PS-R201
Item number:103033223

Product features
- Stainless steel roller Ø 9,5 mm
- High load and corrosion resistance for harsh industrial applications
- Simple and quick to adjust the control elements by 45°.
Please log in to see prices
Ordering data
Product type descriptionPS-R201
Article number (order number)103033223
EAN (European Article Number)4030661531090
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Actuator type to EN 50047C
Lever materialStainless steel
Gross weight10g
General data - Features
Safety functionsYes
Modular designYes
Mechanical data
Roller materialStainless steel (1.4104)
Actuation speed for slow action, maximum0.5m/s
Actuation speed for snap action, maximum0.5m/s
Actuation speed for slow action, minimum60mm/min
Actuation speed for snap action, minimum10mm/min
Mechanical data - Dimensions
Length29.5mm
Diameter total16.5mm
Width of Castor3.5mm
Diameter of Castor9.5mm
Ambient conditions
Ambient temperature-30 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/10/2026, 21:30