PS-S200
Item number:103010968

Product features
- Tappet width Ø 6 mm
- Simple and quick to adjust the control elements by 45°.
Ordering data
Product type descriptionPS-S200
Article number (order number)103010968
EAN (European Article Number)4030661477213
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Actuator type to EN 50047B
Plunger materialPlastic
Gross weight3g
General data - Features
Safety functionsYes
Modular designYes
Mechanical data
Actuation speed for slow action, maximum0.5m/s
Actuation speed for snap action, maximum0.5m/s
Actuation speed for slow action, minimum60mm/min
Actuation speed for snap action, minimum10mm/min
Mechanical data - Dimensions
Length19.1mm
Diameter total16.4mm
Diameter of the Plunger6mm
Ambient conditions
Ambient temperature-30 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/09/2026, 18:18