PS-S300
Item number:103015397

Product features
- Tappet width Ø 9 mm
- High load and corrosion resistance for harsh industrial applications
- Simple and quick to adjust the control elements by 45°.
Ordering code
Product type descriptionPS-S300
Article number (order number)103015397
EAN (European Article Number)4030661503172
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Actuator type to EN 50041B
Plunger materialStainless steel (V2A)
Gross weight18g
General data - Features
Safety functionsYes
Modular designYes
Mechanical data
Actuation speed for slow action, maximum0.5m/s
Actuation speed for snap action, maximum0.5m/s
Actuation speed for slow action, minimum60mm/min
Actuation speed for snap action, minimum10mm/min
Mechanical data - Dimensions
Length36.7mm
Diameter total20mm
Diameter of the Plunger9mm
Ambient conditions
Ambient temperature-30 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/11/2026, 20:51