PS226-T11-N200
Item number:103015092


Product features
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- thermoplastic enclosure with foldable latching cover
- Simple and quick to adjust the control elements by 45°.
- cable entry 2 x M20 x 1,5
- Design to EN 50047
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- LED version available