PSC1-C-10-FB1
Item number:103008441
Archive

Product features
- Memory card
- conversion of the field bus protocols by software
- integrated SD-Bus-Gateway
- Modular expansion with up to 64 inputs / outputs
- 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
- 14 safe inputs on the base module
- 2 Signalling outputs
- 2 safety relay contacts
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionPSC1-C-10-FB1
Article number (order number)103008441
EAN (European Article Number)4030661455037
eCl@ss number, version 12.027-24-22-07
eCl@ss number, version 11.027-24-22-07
eCl@ss number, version 9.027-24-22-07
ETIM number, version 7.0EC000236
ETIM number, version 6.0EC000236
Approvals - Standards
CertificatescULusTÜV
General data
Gross weight580g
General data - Features
SD Card SlotYes
Master-Slave-Communication (decentralized)Yes
Master-Master-KommunikationYes
Integrated SD gatewayYes
Number of pulse outputs (test pulse output)2
Number of relay outputs (1-channel)2
Number of digital fail-safe inputs 14
Number of fail-safe digital outputs4
Number of signalling outputs2
Anzahl der Erweiterungsbaugruppen, maximal2
| Safety classification |
Performance Level, up toe
Category4
PFH value1.26 x 10⁻⁸/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Mountingcan be clipped into standard rail
Mechanical data - Connection technique
Cable section, minimum0.2 mm²
Cable section, maximum2.5 mm²
Wire cross-section, minimum24AWG
Wire cross-section, maximum12AWG
Terminal (mechanical)Removable screw terminals
Mechanical data - Dimensions
Width67.5mm
Height100mm
Depth115mm
Ambient conditions
IP Degree of protectionIP20
Ambient temperature+0 ... +50 °C
Storage and transport temperature-25 ... +70 °C
Relative humidity, minimum5%
Relative humidity, maximum85%
Note (Relative humidity)non-condensing
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Overvoltage categoryIII
Degree of pollution2
Electrical data
Operating voltage24 VDC -15 % / +20 %
Rated operating voltage24VDC
Electrical data - Universal communication interface
Designation, Communication interfaceRJ45
Electrical data - Communication protocols
Feldbus ProtokollEtherCATEtherNet IPPROFINET IO
Electrical data - Safety digital outputs
Rated operating current (safety outputs)2,000mA
Design of control elementsshort-circuit proof, p-type (Q2 und Q3)
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-152A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-132A
Electrical data - Electromagnetic compatibility (EMC)
Electromagnetic compatibilityDIN EN 61800-3DIN EN 62061
Interfering radiationDIN EN 61000-6-4
EMC ratingDIN EN 61000-6-2DIN EN 61000-6-7DIN EN 61326-3
Scope of delivery
Scope of deliveryBackplane bus connectorConnector terminals
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/08/2026, 18:22