PSC1-E-21-SDM1
Item number:103058666

Product features
- Expansion module for the product series PSC1-C-100
- Safe drive monitoring according to EN 61800-5-2 (SDM – Safe Drive Monitoring) for 1 axis
- supports encoder: TTL, sin/cos, SSI
- 12 digital fail-safe inputs
Ordering data
Product type descriptionPSC1-E-21-SDM1
Article number (order number)103058666
EAN (European Article Number)4030661662787
eCl@ss number, version 12.027-24-22-04
eCl@ss number, version 11.027-24-22-04
eCl@ss number, version 9.027-24-22-04
ETIM number, version 7.0EC001419
ETIM number, version 6.0EC001419
Scope of delivery
Scope of deliveryBackplane bus connectorConnector terminals
Approvals - Standards
CertificatescULusTÜV
General data
Gross weight322g
General data - Features
Number of digital fail-safe inputs 12
| Safety classification |
Performance Level, up toe
Category4
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Mountingcan be clipped into standard rail
Mechanical data - Connection technique
Cable section, minimum0.2 mm²
Cable section, maximum2.5 mm²
Wire cross-section, minimum24AWG
Wire cross-section, maximum12AWG
Terminal (mechanical)Removable screw terminals
Mechanical data - Dimensions
Width22.5mm
Height100mm
Depth115mm
Ambient conditions
IP Degree of protectionIP20
Ambient temperature-25 ... +55 °C
Storage and transport temperature-25 ... +75 °C
Relative humidity, minimum5%
Relative humidity, maximum85%
Note (Relative humidity)non-condensing
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Overvoltage categoryIII
Degree of pollution2
Electrical data
Operating voltage24 VDC -15 % / +20 %
Rated operating voltage24VDC
Electrical data - Electromagnetic compatibility (EMC)
Electromagnetic compatibilityDIN EN 61800-3DIN EN 62061
Interfering radiationDIN EN 61000-6-4
EMC ratingDIN EN 61000-6-2DIN EN 61000-6-7DIN EN 61326-3
Electrical data - Spindle monitoring
Number of axis monitoring, max.1
Drive monitoring, encoder typProximity switchSINCOSSSITTL
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/11/2026, 00:48