PSC1-E-31-12DI-10DIO
Item number:103057172

Product features
- Expansion module for the product series PSC1-C-10
- Extension with up to 22 digital in-/outputs
- 2 additional signalling outputs
- Connection for all conventional safety switchgear up to PL e to ISO 13849-1
Please log in to see prices
Ordering data
Product type descriptionPSC1-E-31-12DI-10DIO
Article number (order number)103057172
EAN (European Article Number)4030661667454
eCl@ss number, version 12.027-24-22-04
eCl@ss number, version 11.027-24-22-04
eCl@ss number, version 9.027-24-22-04
ETIM number, version 7.0EC001419
ETIM number, version 6.0EC001419
Approvals - Standards
CertificatescULusTÜV
General data
Gross weight445g
General data - Features
Number of digital fail-safe inputs 12
Number of digital fail-safe in-/outputs10
Number of signalling outputs2
| Safety classification |
Performance Level, up toe
Category4
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Mountingcan be clipped into standard rail
Mechanical data - Connection technique
Cable section, minimum0.2 mm²
Cable section, maximum2.5 mm²
Wire cross-section, minimum24AWG
Wire cross-section, maximum12AWG
Terminal (mechanical)Removable screw terminals
Mechanical data - Dimensions
Width45mm
Height100mm
Depth115mm
Ambient conditions
IP Degree of protectionIP20
Ambient temperature+0 ... +50 °C
Storage and transport temperature-25 ... +70 °C
Relative humidity, minimum5%
Relative humidity, maximum85%
Note (Relative humidity)non-condensing
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Overvoltage categoryIII
Degree of pollution2
Electrical data
Operating voltage24 VDC -15 % / +20 %
Rated operating voltage24VDC
Electrical data - Safety digital outputs
Rated operating current (safety outputs)2,000mA
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-152A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-132A
Electrical data - Electromagnetic compatibility (EMC)
Electromagnetic compatibilityDIN EN 61800-3DIN EN 62061
Interfering radiationDIN EN 61000-6-4
EMC ratingDIN EN 61000-6-2DIN EN 61000-6-7DIN EN 61326-3
Scope of delivery
Scope of deliveryBackplane bus connectorConnector terminals
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/08/2026, 22:39