Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safe switching and monitoring
  2. Pull-wire emergency stop switches

Pull-wire emergency stop switches

ZQ 215

ZQ 215

  • •Metal enclosure
  • •Design to EN 50047
  • •Quick connection technology as connection terminals rotated by 45°
  • •cable entry 1 x M20 x 1,5
Go to category
ZQ 315

ZQ 315

  • •Metal enclosure
  • •Quick connection technology as connection terminals rotated by 45°
  • •cable entry 1 x M20 x 1,5
  • •Design to EN 50041
Go to category
ZQ 700

ZQ 700

  • •Thermoplastic enclosure
  • •one-side operation / wire up to 10 m long
  • •Release push button
  • •Position indicator
  • •Large wiring compartment
  • •Twisting of towing eye not possible
  • •wire pull and breakage detection
  • •One tension force for cable lengths up to 10 m
Go to category
ZQ 900

ZQ 900

  • •Metal enclosure
  • •one-side operation / wire up to 75 m long
  • •Release push button
  • •Position indicator
  • •Robust design
  • •Large wiring compartment
  • •Twisting of towing eye not possible
  • •External watertight collar
  • •wire pull and breakage detection
Go to category
ZQ 901

ZQ 901

  • •Stainless steel enclosure
  • •one-side operation / wire up to 75 m long
  • •Release push button
  • •Position indicator
  • •Robust design
  • •Large wiring compartment
  • •Twisting of towing eye not possible
  • •External watertight collar
  • •wire pull and breakage detection
  • •3 cable entries M 20 x 1.5
Go to category
RS655

RS655

  • •Metal enclosure
  • •wire pull and breakage detection
  • •Protection class IP66, IP67
  • •Central connection terminal
  • •Mechanical switching position indication
  • •two-side operation / wire up to 2 x 100 m
Go to category
RS656

RS656

  • •Thermoplastic enclosure
  • •wire pull and breakage detection
  • •Protection class IP66, IP67
  • •Central connection terminal
  • •Mechanical switching position indication
  • •two-side operation / wire up to 2 x 100 m
Go to category
T3Z 068

T3Z 068

  • •Metal enclosure
  • •two-side operation / wire up to 2 x 50 m long
  • •Robust design
  • •Low actuating force
Go to category
Accessories

Accessories

Go to category

PULL-ROPE EMERGENCY STOP SWITCH WITH FLEXIBLE EMERGENCY STOP FUNCTION

Emergency pull-wire switches are required when machines and systems cannot be secured using safety doors or safety covers, etc. They are primarily used in transport and conveyor systems as well as on large-scale systems, e.g. in plastics technology, the recycling industry or wood processing. The widespread use of this type of emergency stop switch can be attributed to the following decisive safety feature: With a pull-wire emergency stop switch - in contrast to emergency stop control devices with mushroom pushbuttons - the emergency stop function can be triggered at any point along the wire.

EMERGENCY PULL-WIRE SWITCH: ALSO AVAILABLE WITH AS-I-SAW INTERFACE

An emergency pull-wire switch can be used in conjunction with a suitable safety evaluation system up to PL e in accordance with EN ISO 13849-1. This product programme of the Schmersal Group also includes variants with an integrated AS-Interface Safety-at-Work interface (AS-i-SaW). Based on the open AS-International standard, the advantages of the simple and proven bus system are utilised. This switch series is also available in versions that are suitable for use in potentially explosive atmospheres and at extreme temperatures. In general, a distinction must also be made between single-action and double-action switches in this category.

STRUCTURE AND MODE OF OPERATION OF THE EMERGENCY PULL-WIRE SWITCHES

All emergency pull-wire switches from the Schmersal Group comply with the guidelines of EN ISO 13850 and IEC 60947-5-5. Rope tension and rope breakage monitoring are included as standard. The switches are set to their operating state by pre-tensioning the cable. In this, the NC contacts are closed and, conversely, the NO contacts are open. If the cable is then pulled or breaks, the NC contacts open and the NO contacts close. If the emergency switch is then to be reset to the operating state, this can only be done by manually unlocking it.