RDP40WS
Archive
Item number:101188284

Product features
- without latching
- Mounting hole 22.3 mm
- Protection class IP65
- Aluminium enlosure
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionRDP40WS
Article number (order number)101188284
EAN (European Article Number)4030661486925
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsLatched pushbutton - Front plate mounting
DesignRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm sealsLip gasketsMembrane
Material of the operatorsAluminium
Material of the front ringAluminium
Colour of the operating elementWhite
Colour of the front ringSilver
Gross weight50g
General data - Features
Front plate mountingYes
Mounting flangeYes
Probing possible Yes
Fully insulated Yes
Mechanical data
Unlockingwithout
Mechanical lifetime, minimum1,000,000Operations
MountingMounting flange EFM
Tightening torque of the screw0.6Nm
Typical actuating force of the push button2N
Actuating stroke, minimum4mm
Actuating stroke, maximum5mm
Mechanical data - Dimensions
Height37.5mm
Note (Mounting depth)Depth behind front panel including one contact element
Diameter total39.5mm
diameters for the actuating heads37mm
Diameter of the front ring39.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing40 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +75 °C
Restistance to shock30 g / 18 ms
Electrical data
Switching frequency of the command device, maximum1,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/07/2026, 16:16