RDRZ45GB
Item number:101195098

Product features
- with latching
Please log in to see prices
Ordering data
Product type descriptionRDRZ45GB
Article number (order number)101195098
EAN (European Article Number)4030661455440
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
General data
StandardsEN ISO 13850
VersionsLatched pushbutton - Front plate mounting
DesignRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm sealsLip gasketsMembrane
Material of the operatorsAluminium powder-coated
Material of the front ringAluminium
Colour of the operating elementYellow
Colour of the front ringSilver
Gross weight70g
General data - Features
Mounting flangeYes
Snap-action mechanism integratedYes
Latching Yes
Fully insulated Yes
Mechanical data
UnlockingDraw unlocking
Mechanical lifetime, minimum100,000Operations
Actuating stroke4mm
MountingMounting flange EFM
Tightening torque of the screw0.6Nm
Mechanical data - Dimensions
Height27.5mm
Note (Mounting depth)Depth behind front panel including one contact element
Diameter total45mm
diameters for the actuating heads45mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 60mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +75 °C
Restistance to shock30 g / 18 ms
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/10/2026, 17:55