RL
Item number:101190088

Product features
- Print with incandescent lamp symbol
Please log in to see prices
Ordering data
Product type descriptionRL
Article number (order number)101190088
EAN (European Article Number)4030661448794
eCl@ss number, version 12.027-37-12-09
eCl@ss number, version 11.027-37-12-09
eCl@ss number, version 9.027-37-12-09
ETIM number, version 7.0EC000204
ETIM number, version 6.0EC000204
Approvals - Standards
CertificatescURus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Climatic stressIEC 60068-2-30
Installation conditions (mechanical)arbitrarily
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight35g
Mechanical data
Installation instructionspluggable
Mountingbayonet
Mounting flange position 3
Mechanical data - Connection technique
Terminal designationsEN 50005EN 50013
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum1.5 mm², flexible2.5 mm², rigid
Tightening torque of Clips1Nm
Mechanical data - Dimensions
Length46mm
Width10mm
Depth45mm
Ambient conditions
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +75 °C
Restistance to shock30 g / 18 ms
Resistant to vibration20 g / 10 ... 150 Hz
Ambient conditions - Insulation values
Degree of pollution3
Electrical data
Rated operating voltage250VAC
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/11/2026, 05:56