RLDEWS24
Item number:101195136

Product features
- Screw connection
- Mounting flange position 3
- white LED
- 24 VAC/DC
Please log in to see prices
Ordering data
Product type descriptionRLDEWS24
Article number (order number)101195136
EAN (European Article Number)4030661487366
eCl@ss number, version 12.027-37-12-09
eCl@ss number, version 11.027-37-12-09
eCl@ss number, version 9.027-37-12-09
ETIM number, version 7.0EC000204
ETIM number, version 6.0EC000204
Approvals - Standards
CertificatescURus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Climatic stressIEC 60068-2-30
Installation conditions (mechanical)arbitrarily
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight23g
General data - Features
Integral system diagnostics, generalYes
Mechanical data
Installation instructionspluggable
Mounting flange position 3
Mechanical data - Connection technique
Terminal designationsEN 50005EN 50013
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum1.5 mm², flexible2.5 mm², rigid
Tightening torque of Clips1Nm
Mechanical data - Dimensions
Length46mm
Width10mm
Depth45mm
Ambient conditions
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +75 °C
Restistance to shock30 g / 18 ms
Resistant to vibration20 g / 10 ... 150 Hz
Ambient conditions - Insulation values
Rated insulation voltage Ui440 V
Degree of pollution3
Status indication
Colour of the LEDwhite
Note (LED switching conditions display)Supply voltage UB: 24 VAC/DC
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/08/2026, 12:17