RM40S-C
Item number:103004897

Product features
- Door stop with magnetic latching
- combinable from all sides
- Latching force mounting-dependent
- Stainless steel enclosure
- Insensitive to soiling
- Suitable for food processing industry
Ordering code
Product type descriptionRM40S-C
Article number (order number)103004897
EAN (European Article Number)4030661435015
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-24-92
eCl@ss number, version 9.027-27-24-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Housing materialStainless steel
Gross weight433g
General data - Features
Concealed, threaded holes on the back Yes
Mechanical data
Active areaangledcover-sidelateral
Latching force25N35N60N
Mechanical data - Dimensions
Width88mm
Height27mm
Depth14.5mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/11/2026, 07:07