RS655-Z22-G024
Item number:153031614

Product features
- Metal enclosure
- wire pull and breakage detection
- Protection class IP66, IP67
- Central connection terminal
- Mechanical switching position indication
- two-side operation / wire up to 2 x 100 m
Ordering data
Product type descriptionRS655-Z22-G024
Article number (order number)153031614
EAN (European Article Number)4030661532929
eCl@ss number, version 12.027-37-12-01
eCl@ss number, version 11.027-37-12-01
eCl@ss number, version 9.027-37-12-01
ETIM number, version 7.0EC002033
ETIM number, version 6.0EC002033
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN 620EN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13850
Housing materialGrey cast iron, painted
Material of the housing coverGrey cast iron, painted
Length of the wire, maximum100m
Gross weight6,140g
General data - Features
Indicator lampYes
Number of auxiliary contacts2
Number of safety contacts2
Number of signal lamps1
| Safety classification |
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Actuating elementRoller lever N300
Mechanical lifetime, minimum100,000Operations
Actuation directionEach time 75° right-hand side and left-hand side rotation
Mechanical data - Connection technique
Cable entry2 x M25 x 1.5
TerminationCage clamp
Cable section, minimum0.5 mm², flexible
Cable section, maximum2.5 mm², flexible
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-25 ... +70 °C
Protection classI
Ambient conditions - Insulation values
Rated insulation voltage Ui300 V
Rated impulse withstand voltage Uimp4kV
Degree of pollution3
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-153A
Utilisation category DC-1324VDC
Utilisation category DC-133A
Switching principleSnap action
Material of the contacts, electricalSilver
Status indication
Colour of the indicator lampRed
Note (LED switching conditions display)Supply voltage UB: 24 VDC
Other data
Note (applications)Pull-wire emergency stop switches
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/07/2026, 10:28