RSS21S1
Item number:101195361

Product features
- Key selector switch e.g. for authorisation to operate
- with or without latching
- 2 or 3 positions
Ordering data
Product type descriptionRSS21S1
Article number (order number)101195361
EAN (European Article Number)4030661487144
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC001829
ETIM number, version 6.0EC001829
Scope of delivery
Scope of delivery2 keys
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsKey - Selector switch - Front plate mounting
DesignRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm sealsLip gasketsMembrane
Material of the cylinder lockSteel
Material of the front ringAluminium
Colour of the cylinder lockSilver
Colour of the front ringSilver
Gross weight100g
General data - Features
Front plate mountingYes
Mounting flangeYes
Latching Yes
Fully insulated Yes
Number of plunger1
Number of switch positions2
Mechanical data
UnlockingRotating unlatcher
Key withdrawal positionPosition 0
Latching positionright
Mechanical lifetime, Command devices300,000Operations
Switching angle, right90°
Actuating force0.2N
MountingMounting flange EFM
Tightening torque of the screw0.6Nm
Key numberEKM30
Mechanical data - Dimensions
Diameter total39.5mm
Diameter of the front ring39.5mm
diameters for the cylinder lock22mm
Mounting diameter22.3mm
Height with key inserted58mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 60mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Electrical data
Switching frequency of the command device, maximum1,000/h
Note
Note (General)Special closure on request
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/11/2026, 11:13