RSS260-I1-D-ST
Item number:103003606

Product features
- Individual coding with RFID technology
- Coding level "High" according to ISO 14119
- 1 x connector plug M8
- Frontal and lateral actuation enabled
- Thermoplastic enclosure
- Simple mounting without additional angle
- RFID-technology for needs-based protection against tampering
Please log in to see prices
Ordering data
Product type descriptionRSS260-I1-D-ST
Article number (order number)103003606
EAN (European Article Number)4030661436425
eCl@ss number, version 12.027-27-46-01
eCl@ss number, version 11.027-27-24-03
eCl@ss number, version 9.027-27-24-03
ETIM number, version 7.0EC001829
ETIM number, version 6.0EC001829
Approvals - Standards
CertificatesANATELcULusFCCICTÜV
General data
StandardsEN 60947-5-3EN 61508EN ISO 13849-1
CodingIndividual coding
Coding level according to EN ISO 14119High
Working principleRFID
Frequency band RFID125kHz
Transmitter output RFID, maximum-6dBm
Housing construction formBlock
Installation conditions (mechanical)not flush
Sensor topologySensor for series wiring
Housing materialGlass-fibre, thermoplastic
Active areaGlass-fibre, thermoplastic
Duration of risk, maximum200ms
Reaction time, switching off safety outputs via actuator, maximum100ms
Gross weight60g
General data - Features
Diagnostic outputYes
Short circuit detectionYes
Cross-circuit detectionYes
Series-wiringYes
Safety functionsYes
CascadableYes
Integral system diagnostics, statusYes
Number of LEDs3
Number of semi-conductor outputs with signaling function1
Number of poles8
Number of fail-safe digital outputs2
| Safety classification |
StandardsEN 61508EN ISO 13849-1
Performance Level, up toe
Category4
PFH value6.80 x 10⁻¹⁰/h
PFD value1.20 x 10⁻⁴
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Actuating panelsfront sidelateral
Active areafrontlateral
MountingA 20 mm screw length usually suffices to mount the sensor. When the mounting plates are used, we recommend 25 mm long screws.
Type of the fixing screws2x M4
Tightening torque of the fixing screws, maximum0.8Nm
Mechanical data - Switching distances
Typical switching distance, frontal12mm
Typical switching distance, lateral9mm
Assured switching distance "ON", frontal10mm
Assured switching distance "OFF", frontal18mm
Assured switching distance "ON", lateral6mm
Assured switching distance "OFF", lateral15mm
Note (Sao)The specifications of the safety switching distance Sao refer to a temperature range of
-10 °C ... +60 °C. For a temperature range of -28 °C ... +65 °C, Sao is reduced by 2 mm.
-10 °C ... +60 °C. For a temperature range of -28 °C ... +65 °C, Sao is reduced by 2 mm.
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3Axial misalignment, a horizontal and vertical misalignment of the safety sensor and the actuator are tolerated. The possible misalignment depends on the distance of the active surfaces of the sensor and the actuator. The sensor remains active within the t
Hysteresis (Switching distance), maximum2mm
Repeat accuracy R0.5mm
Note (Repeat accuracy R)Axial offset: The long side allows for a maximum height misalignment (x) of sensor and actuator of 8 mm (e.g. mounting tolerance or due to guard door sagging). The axial misalignment (y) is max. ± 18 mm (see figure: Operating principle).Minimum clearance
Mechanical data - Connection technique
Note (length of the sensor chain)Cable length and cross-section change the voltage drop dependiing on the output current
Note (series-wiring)Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD
TerminationConnector M8, 8-pole
Mechanical data - Dimensions
Length of sensor29.5mm
Width of sensor39.2mm
Height of sensor18mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-28 ... +65 °C
Storage and transport temperature-28 ... +85 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 V
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
Operating current, minimum0.5mA
No-load supply current I0, typical35mA
Rated operating voltage24VDC
Operating current600mA
Required rated short-circuit current100A
Electrical fuse rating, maximum2A
Time to readiness, maximum2,000ms
Switching frequency, maximum1Hz
Electrical data - Safety digital inputs
Designation, Safety inputsX1 and X2
Current consumption of the safety inputs5mA
Test pulse duration, maximum1ms
Test pulse interval, minimum100ms
Classification ZVEI CB24I, SinkC1
Classification ZVEI CB24I, SourceC1C2C3
Electrical data - Safety digital outputs
Designation, Safety outputsY1 and Y2
Rated operating current (safety outputs)250mA
Output current, (fail-safe output), maximum0.25A
Design of control elementsshort-circuit proof, p-type
Voltage drop Ud, maximum1V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.25A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.25A
Test pulse interval, typical1,000ms
Test pulse duration, maximum1ms
Classification ZVEI CB24I, SourceC1
Classification ZVEI CB24I, SinkC1
Electrical data - Diagnostic outputs
Designation, Diagnostic outputsOUT
Operating current50mA
Voltage drop Ud, maximum2V
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.05A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Electrical data - Electromagnetic compatibility (EMC)
Interfering radiationIEC 61000-6-4
Status indication
Note (LED switching conditions display)LED green: Supply voltageLED red: FaultLED yellow: Operating condition
Pin assignment
PIN 1A1 Ue: White
PIN 2X1 safety input 1: Brown
PIN 3A2 GND: Green
PIN 4Y1 safety output 1: Yellow
PIN 5OUT Diagnostic output OUT Grey
PIN 6X2 safety input 2: Pink
PIN 7Y2 safety output 2: Blue
PIN 8IN without function: Red
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)RST-U-2RST16-1RST260-1
Recommended safety switchgearPROTECT PSC1SRB-E-201LCSRB-E-301ST
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/10/2026, 12:15