RST-U-2
Item number:103005994

Product features
- Frontal actuation from assembly direction
- small body
- Mounting 1 x M3 plus Twist protection
Please log in to see prices
Ordering data
Product type descriptionRST-U-2
Article number (order number)103005994
EAN (European Article Number)4030661443195
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Material of the actuatorPlastic
Gross weight4g
Mechanical data
Active areafront side
Mechanical data - Dimensions
Length of the actuator9mm
Width of the actuator22mm
Height of the actuator7mm
Accessory
Recommendation (product combination)RSS 36RSS 36 ASRSS260RSS260 AS
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/09/2026, 04:27