RWS32
Item number:101188353

Product features
- short toggle
- 2 or 3 positions
Please log in to see prices
Ordering data
Product type descriptionRWS32
Article number (order number)101188353
EAN (European Article Number)4030661487113
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsSelector switch
DesignRound
Installation conditions (mechanical)arbitrarily
Toggleshort
Sealing typeForm sealsLip gasketsMembrane
Material of the front ringAluminium
Material of the toggleABS
Colour of the front ringSilver
Colour of the handleBlack
Gross weight50g
General data - Features
Front plate mountingYes
Mounting flangeYes
Latching Yes
Fully insulated Yes
Number of plunger2
Number of switch positions3
Mechanical data
UnlockingRotating unlatcher
Latching positionleft - right
Mechanical lifetime, Command devices300,000Operations
Switching angle, left55°
Switching angle, right55°
MountingMounting flange EFM
Tightening torque of the screw0.6Nm
Typical actuating force of the selector switch0.2N
Mechanical data - Dimensions
Diameter total39.5mm
Diameter of the front ring39.5mm
Length of the handle25mm
Diameter of the knob30mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 60mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Electrical data
Switching frequency of the command device, maximum1,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/11/2026, 01:41