RWT21
Item number:101195518

Product features
- short toggle
Ordering data
Product type descriptionRWT21
Article number (order number)101195518
EAN (European Article Number)4030661487083
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsToggle
DesignRound
Installation conditions (mechanical)arbitrarily
Toggleshort
Sealing typeForm sealsLip gasketsMembrane
Material of the operatorsABS
Material of the front ringAluminium
Colour of the front ringSilver
Colour of the handleBlack
Gross weight50g
General data - Features
Front plate mountingYes
Probing possible Yes
Fully insulated Yes
Number of plunger1
Number of switch positions2
Mechanical data
Unlockingwithout
Touch positionright
Mechanical lifetime, minimum300,000Operations
Switching angle, right55°
MountingMounting flange EFM
Tightening torque of the screw0.6Nm
Mechanical data - Dimensions
Diameter total39.5mm
Diameter of the front ring39.5mm
Length of the handle25mm
Diameter of the knob30mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 60mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +75 °C
Restistance to shock30 g / 18 ms
Electrical data
Switching frequency of the command device, maximum1,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/10/2026, 10:03