Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Palletising
  2. Safe signal evaluation

Safe signal evaluation

PSC1-10

PSC1-10

  • •Modular expansion with up to 64 inputs / outputs
  • •4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • •14 safe inputs on the base module
  • •2 Signalling outputs
  • •2 safety relay contacts
Go to category
PSC1-100

PSC1-100

  • •Modular expandable with up to 8 expansion modules
  • •Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
  • •4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • •14 safe inputs on the base module
  • •20 switchable, safe inputs / outputs
  • •6 Signalling outputs
  • •2 safety relay contacts
Go to category
PROTECT SELECT

PROTECT SELECT

  • •Simple and flexible parameter setting
  • •No programming skills required
  • •18 safe inputs for the redundant inquiry of all common safety sensors
  • •4 safety semi-conductor outputs
  • •2 safety relay outputs
  • •4 optional signalling outputs
  • •Replaces up to 8 safety-monitoring modules up to PL e / SIL 3
  • •Error and status messages in plain text
  • •Multilingual menu navigation via colour display
Go to category
SRB-E-201LC

SRB-E-201LC

  • •STOP 0 Function
  • •1 oder 2-channel control
  • •Start button / Auto-start
  • •2 Safety outputs 2 A
  • •1 Signalling output
Go to category
SRB-E-201ST

SRB-E-201ST

  • •STOP 0 Function
  • •1 oder 2-channel control
  • •Start button / Auto-start
  • •2 Safety outputs 5.5 A
  • •1 Signalling output
  • •Monitoring two-hand control panels to EN ISO 13851
Go to category
SRB-E-204PE

SRB-E-204PE

  • •Input expander module
  • •1 oder 2-channel control
  • •Monitoring of 4 sensors
  • •2 Safety outputs
  • •4 Signalling outputs
Go to category
SRB-E-204ST

SRB-E-204ST

  • •STOP 0 Function
  • •Monitoring of 4 sensors
  • •Start button / Auto-start
  • •2 Safety outputs
  • •4 Signalling outputs
Go to category
SRB-E-212ST

SRB-E-212ST

  • •STOP 0 / 1 Function
  • •1 oder 2-channel control
  • •2 safety contacts STOP 0
  • •1 Safety output STOP 1
  • •Drop-out delay adjustable in steps 0 … 30
Go to category
SRB-E-232ST

SRB-E-232ST

  • •STOP 0 / 1 Function
  • •1 oder 2-channel control
  • •2 Safety outputs STOP 0
  • •3 safety contacts STOP 1
  • •Drop-out delay adjustable in steps 0 … 30
Go to category
SRB-E-301MC

SRB-E-301MC

  • •Suitable for applications up to Cat. 4 / PL e und up to SIL 3
  • •1 or 2 channel signal evaluation
  • •Start / feedback circuit monitoring
  • •Optionally with short-circuit recognition
  • •3 safety contacts, stop category 0
Go to category
SRB-E-301ST

SRB-E-301ST

  • •STOP 0 Function
  • •1 oder 2-channel control
  • •Start button / Auto-start
  • •1 Auxiliary contact
  • •3 safety contacts
Go to category
SRB-E-302ST

SRB-E-302ST

  • •Monitoring of 2 sensors STOP 0
  • •1 oder 2-channel control
  • •Start button / Auto-start
  • •2 Safety contacts, 1 Safety Output
  • •2 Signalling outputs
Go to category
SRB-E...FWS

SRB-E...FWS

  • •Detects standstill using 1 or 2 impulse sensors
  • •additional standstill signal, e.g. PLC as second input channel
  • •2-channel time monitoring
Go to category
SRB-E-322ST

SRB-E-322ST

  • •STOP 0 / 1 Function
  • •1 oder 2-channel control
  • •3 safety contacts STOP 0
  • •2 Safety outputs STOP 1
  • •Drop-out delay adjustable in steps 0 … 30
Go to category
SRB-E-402ST

SRB-E-402ST

  • •Two-functions safety monitoring module (double evaluation), 2 x STOP 0
  • •2 x 1 oder 2-channel control
  • •2 x Start button / Auto-start
  • •1 x Monitoring two-hand control panels to ISO 13851
  • •2 safety contacts
  • •2 Safety outputs
Go to category
SRB-E-402EM

SRB-E-402EM

  • •Expander module for contact expansion
  • •4 safety contacts, STOP 0
  • •2 Signalling outputs
Go to category
SRB-E-602EM

SRB-E-602EM

  • •Expander module for contact expansion
  • •1 x 6 safety contacts, STOP 0 or 2 x 3 safety contacts, STOP 0
  • •2 Signalling contacts
Go to category
The safety functions of the machine are performed by the PROTECT PSC1 safety controller. Control devices such as the BDF200 or solenoid interlocks such as the AZM201 are evaluated or controlled in a safety-related manner. Thanks to the modular concept of the PROTECT PSC1, the safety controller can be individually adapted to the requirements of the application.