Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safe signal processing
  2. Safety-monitoring modules

Safety-monitoring modules

Stop category 0 (multifunctional)

Stop category 0 (multifunctional)

Go to category
Stop category 1 (multifunctional)

Stop category 1 (multifunctional)

Go to category
Combination (double evaluation)

Combination (double evaluation)

Go to category
Two-hand operator inputs

Two-hand operator inputs

Go to category
Muting

Muting

Go to category
Stop category 0

Stop category 0

Go to category
Stop category 1

Stop category 1

Go to category
ATEX applications

ATEX applications

Go to category

Safety relay modules in various designs

In the field of safe signal processing, the Schmersal Group offers its customers a range of type-approved solutions with a variety of visualisation and diagnostic options. A distinction is made between universally applicable safety relay modules, which are used, for example, for the instantaneous disconnection of the energy supply to the hazardous movement (Stop 0 category according to EN 60204-1), and special safety modules, e.g. with double acknowledgement or differentiated switch-off behaviour. The Schmersal Group's extensive product portfolio also includes safety gate monitors for potentially explosive atmospheres. An overview:

Safety door monitors: SRB-EXi safety relay module

The explosion-proof SRB-EXi version of the Schmersal safety relay modules has IECEx and INMETRO approval. They are suitable for both the safe signal evaluation of emergency stop devices and safety door monitoring.

Stop 0 and Stop 0/1

The safety relay modules Stop 0 and Stop 0/1 are used for signal processing of interlocking devices, E-Stop command devices, as well as safety magnetic switches and non-potential-free signals, such as those from AOPDs. They are suitable for applications up to PL e/category 4 in accordance with EN ISO 13849-1 and SIL 3 in accordance with IEC 61508

SRB 100DR for double acknowledgement

These safety relay modules with double acknowledgement ensure that the operator is not in the danger area when the machine control system is reactivated. To do this, a reset button inside the system is pressed first, followed by another outside the accessible system area. The SRB 100DR series for double acknowledgement is suitable for applications up to PL e/Category 4 according to EN ISO 13849-1 and SIL 3 according to IEC 61508.