Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRIT
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety switchgear
  2. Safety sensors

Safety sensors

RSS260 AS

RSS260 AS

  • •Safety sensor, electronic
  • •Thermoplastic enclosure
  • •Universal repeatedly teachable or individual coding because of the RFID technology
  • •I-variants with coding level HIGH to ISO 14119
  • •Small body, high switching distance
  • •Protection class IP65 / IP67
Go to category
RSS 36 AS

RSS 36 AS

  • •Thermoplastic enclosure
  • •RFID-technology for needs-based protection against tampering
  • •optionally with integrated magnetic latching
Go to category
BNS 260 AS

BNS 260 AS

  • •Safety sensor
  • •Thermoplastic enclosure
  • •no mechanical wear
  • •36 mm x 26 mm x 13 mm
  • •Integrated AS-Interface
  • •Concealed mounting possible
  • •Long life
  • •Insensitive to transverse misalignment
  • •Insensitive to soiling
  • •AS-Interface LED and status display
Go to category
BNS 36 AS

BNS 36 AS

  • •Safety sensor
  • •Thermoplastic enclosure
  • •no mechanical wear
  • •88 mm x 25 mm x 13 mm
  • •Integrated AS-Interface
  • •Concealed mounting possible
  • •Long life
  • •Insensitive to transverse misalignment
  • •Insensitive to soiling
  • •AS-Interface LED and status display
Go to category
BNS 16 AS

BNS 16 AS

  • •Safety sensor
  • •Thermoplastic enclosure
  • •no mechanical wear
  • •40 mm x 90 mm x 39 mm
  • •Integrated AS-Interface
  • •Concealed mounting possible
  • •Long life
  • •Insensitive to transverse misalignment
  • •Insensitive to soiling
  • •AS-Interface LED and status display
Go to category
null