Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Archive
  2. Safety switch with separate actuator (archive)

Safety switch with separate actuator (archive)

Archive
AZ 17

AZ 17

Go to category
Archive
AZ 200

AZ 200

Go to category
Archive
AZ 201

AZ 201

Go to category
Archive
AZ300

AZ300

  • •Suitable for mounting to profile systems
  • •Thermoplastic enclosure
  • •RFID-technology for needs-based protection against tampering
  • •3 different directions of actuation
  • •Compact design
  • •3 LEDs to show operating conditions
  • •Suitable for hinged and sliding guards
  • •Series-wiring
Go to category
Archive
AZ 335

AZ 335

  • •Metal enclosure
  • •Long life
  • •Universal coding
  • •40,5 mm x 114 mm x 38 mm
  • •Actuator heads can be repositioned in steps 4 x 90°
  • •Can be mounted on a flat surface
  • •High level of contact reliability with low voltages and currents
  • •Slotted holes for adjustment, circular holes for location
Go to category
Archive
AZ 3350

AZ 3350

Go to category
Archive
AZ 355

AZ 355

  • •Metal enclosure
  • •Long life
  • •3 cable entries M 20 x 1.5
  • •Universal coding
  • •66,7 mm x 114 mm x 38 mm
  • •Actuator heads can be repositioned in steps 4 x 90°
  • •Can be mounted on a flat surface
  • •High level of contact reliability with low voltages and currents
  • •Slotted holes for adjustment, circular holes for location
Go to category

SAFETY SWITCH WITH SEPARATE ACTUATOR

Safety switches with separate actuators are widely used in the entire production. They are specially designed for guards that can be removed or moved sideways and rotated and only ensure the necessary safety at the workplace when closed. They are used in many types of machine tool, for example, as they require frequent access to the hazardous zone for the purpose of machine operation. The safety switches can also be retrofitted to finished profiles.

DESIGN AND MODE OF OPERATION OF SAFETY SWITCHES WITH SEPARATE ACTUATOR

In contrast to category 1, category 2 safety switches in accordance with EN ISO 14119 are not structurally connected to each other, but are only functionally separated or combined during switching. If the operator opens the safety door, the actuator is disconnected from the basic device. This forces normally closed contacts to open and normally open contacts to close in the safety switch.

The safety switches with separate actuator represent a core area of the Schmersal Group's product portfolio. The range of different series is correspondingly broad. Various designs and sizes can be offered. The materials used, the number of safety contacts, the type of connection and the integration of additional functions also differ depending on the series and model.

SAFETY SWITCH ALSO WITH AS-I SAW INTERFACE AND ATEX CERTIFICATION

All safety switches with separate actuator from the Schmersal Group comply with protection class IP67 as a minimum, i.e. they are dust-tight and protected against temporary immersion. In conjunction with a corresponding safety relay module, performance level d or e in accordance with EN ISO 13849-1 can also be achieved. Versions with an integrated AS-i SaW interface (AS-Interface Safety at Work) are also part of the company's safety programme, as are ATEX-certified versions for use in potentially explosive environments. The Schmersal Group provides detailed information on individual safety switches in its online catalogue.