SD-I-U-MT
Item number:101218029

Product features
- UNIVERSAL Gateway for the series-wiring of the diagnostic signals of safetyswitchgear with integrated SD interface.
- Comprehensive volumes of status and diagnostic data of the SD devices are transmitted to the control system through the field bus interface.
- Series-wiring of the diagnostic lines of max. 31 safety switchgear
- Series-wiring of different devices possible
- Reduced wiring efforts and costs as a result of the series-wiring of the safety channels and the diagnostic cables in the field.
- Automatic addressing of the safety switchgear in the SD interface
Ordering data
Product type descriptionSD-I-U-MT
Article number (order number)101218029
EAN (European Article Number)4030661459028
eCl@ss number, version 12.027-23-02-06
eCl@ss number, version 11.027-23-02-06
eCl@ss number, version 9.027-23-02-08
ETIM number, version 7.0EC001099
ETIM number, version 6.0EC001099
Approvals - Standards
CertificatescULus
General data
Gross weight200g
General data - Features
Integral system diagnostics, statusYes
Number of LEDs1
Mechanical data
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
TerminationCage clamps
Mechanical data - Dimensions
Width50mm
Height100mm
Depth80mm
Ambient conditions
IP Degree of protection of the enclosureIP20
Ambient temperature+0 ... +55 °C
Storage and transport temperature-25 ... +75 °C
Relative humidity, minimum30%
Relative humidity, maximum85%
Note (Relative humidity)non-condensing
Resistance to vibrations10 ... 57 Hz, Amplitude 0.35 mm57 ... 150 Hz, with 5 g
Restistance to shock10 g
Ambient conditions - Insulation values
Rated insulation voltage Ui32 V
Rated impulse withstand voltage Uimp0.5kV
Overvoltage categoryII
Degree of pollution2
Electrical data
Operating voltage24 VDC -15 % / +20 % (stabilised PELV power supply)
Rated operating voltage24VDC
Operating current500mA
Electrical data - Communication protocols
Feldbus ProtokollModbus TCP
Electrical data - Electromagnetic compatibility (EMC)
Electromagnetic compatibilityEN 61000-4-2EN 61000-4-4EN 61000-4-5
Interfering radiationIEC 61000-6-4 (2002)
EMC ratingEN 61000-4-3EN 61000-4-6
Other data
Note (applications)Guard systemSafety sensor
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/06/2026, 00:30