SD-Y-POWER VA
Item number:103009362

Product features
- Accessories for series-wiring with serial diagnostics
Please log in to see prices
Ordering data
Product type descriptionSD-Y-POWER VA
Article number (order number)103009362
EAN (European Article Number)4030661469423
eCl@ss number, version 12.027-44-01-06
eCl@ss number, version 11.027-44-01-06
eCl@ss number, version 9.027-44-01-06
ETIM number, version 7.0EC002925
ETIM number, version 6.0EC002925
Approvals - Standards
CertificatescULus
General data
VersionsY-adapter
Connector (electric)1 x Female connector, 8-pole1 x Male connector, 4-pole1 x Male connector, 8-pole
Gross weight48g
Mechanical data - Dimensions
Length54.5mm
Width38mm
Height20mm
Diameter of the ISO-threadM12
Ambient conditions
Ambient temperature-25 ... +75 °C
Electrical data
Rated operating voltage30VDC
Operating current4,000mA
Accessory
Recommendation (product combination)Sensors and solenoid interlock
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/11/2026, 14:51