SE-400 C EVALUATION UNIT
Item number:101153920

Product features
- To monitor 1 safety edge(s)
- 2 safety contacts, STOP 0
- 1 Signalling output
Please log in to see prices
Ordering data
Product type descriptionSE-400 C EVALUATION UNIT
Article number (order number)101153920
EAN (European Article Number)4030661289175
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULusTÜV
General data
StandardsEN ISO 13849-1EN ISO 13850
Climatic stressEN ISO 13856-2
Housing materialGlass-fibre, thermoplastic
Reaction time, maximum32ms
Gross weight184g
General data - Features
Electronic FuseYes
Wire breakage detection Yes
Cross-circuit detectionYes
Start inputYes
Feedback circuit
Yes
Automatic reset functionYes
Reset edge detectionYes
Reset after disconnection of supply voltage Yes
Earth connection detectionYes
Integral system diagnostics, statusYes
Number of LEDs2
Number of undelayed semi-conductor outputs with signaling function1
Number of safety contacts2
Number of signalling outputs1
| Safety classification |
Performance Level, up toe
Category4
Control category to EN9544
PFH value2.47 x 10⁻⁸/h
Note (PFH-value)up to max. 50,000 switching cycles/year
Mission time20Year(s)
Stop-Category0
Mechanical data
Mechanical lifetime, minimum30,000,000Operations
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
Length of cable200m
Cable section, maximum2 x 1.5 mm²
NoteAll indications including the conductor ferrules.
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Width22.5mm
Height100mm
Depth121mm
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of the installation spaceIP54
IP Degree of protection of clips or terminalsIP20
Ambient temperature+5 ... +55 °C
Resistance to vibrations10 … 55 Hz, amplitude 0.15 mm
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Overvoltage categoryIII
Degree of pollution2
Electrical data
Operating voltage24 VDC -10 % / +20 %
Rated operating voltage24VDC
Operating current150mA
Rated AC voltage for controls at DC minimum21.6VDC
Rated control voltage at DC, maximum28.8VDC
Utilisation category AC-15230VAC
Utilisation category AC-153A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Electrical power consumption, maximum4W
Time to readiness, maximum32ms
Electrical data - Electromagnetic compatibility (EMC)
EMC ratingEMC-Directive
Status indication
Indicated operating statesSafety edge function
Other data
Note (applications)Safety edges
Note
Note (General)If there it any risk whatsoever, the machine may not be restarted.The overall machine safety depends on the professional mounting and installation of the safety monitoring module and the signal transmitter, as well as on the correct and professional electrical connection of the components.
Wiring example
Note (Wiring diagram)A Start-Reset-Taster (S) can optionally be connected to the feedback circuit.Both re-initialisation and auto-reset must comply with the requirements of EN 1760-2 (diagram A2, A3).Monitoring the safety edges SE 40 / SE 70 with a safety monitoring unit SE-400C up to PL e and Category 4.The feedback circuit monitors the position of the contactors KA and KB.The wiring diagram is shown for the de-energised condition.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/10/2026, 18:41