SE-SET VER.2.0 10.5M/20M SENSOR SET
Item number:101181969

Product features
- Transmitter + receiver
Please log in to see prices
Ordering data
Product type descriptionSE-SET VER.2.0 10.5M/20M SENSOR SET
Article number (order number)101181969
EAN (European Article Number)4030661316550
eCl@ss number, version 12.027-27-34-91
eCl@ss number, version 11.027-27-34-91
eCl@ss number, version 9.027-27-34-91
ETIM number, version 7.0EC002887
ETIM number, version 6.0EC002887
General data
Housing materialPolyurethane
Gross weight420g
Mechanical data
Range, minimum400mm
Range, maximum10,000mm
Mechanical data - Connection technique
Cable length, Transmitter10.5m
Cable length, Receiver20m
Cable section, maximum3 x 0.14 mm²
Mechanical data - Dimensions
Length37mm
Diameter11.5mm
Ambient conditions
IP Degree of protectionIP68
Ambient temperature-25 ... +75 °C
Electrical data
Operating voltage10 ... 14 VDC
Rated operating voltage10 ... 14 VDC
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/08/2026, 19:50