SE-T40 END PLUG
Item number:101167876

Product features
- for Rubber profile SE-P40
Please log in to see prices
Ordering code
Product type descriptionSE-T40 END PLUG
Article number (order number)101167876
EAN (European Article Number)4030661294056
eCl@ss number, version 12.027-27-34-91
eCl@ss number, version 11.027-27-34-91
eCl@ss number, version 9.027-27-34-91
ETIM number, version 7.0EC002887
ETIM number, version 6.0EC002887
General data
Resistance against permanent deformationGood
Material resistance (acids)Good
Material of the rubber profileEPDM, 65 Shore A
Colour of the Contact elementBlack
Gross weight5g
Mechanical data - Dimensions
Width25mm
Height, approx.40mm
Ambient conditions
Material temperature resistance (short-term)-50 ... +170 °C
Material temperature resistance (long-term)-30 ... +140 °C
Notes - Chemical resistance
Material resistance (fuel)Low
Material resistance (solvents)low to satisfactory
Material resistance (oil)Low
Material resistance (ozone)Excellent
Material resistance, (rebound elasticity at 20 C)Good
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/11/2026, 05:08