SEPG05.3.2.1.22/95
Item number:101172763

Product features
- Emergency Stop button in metal version Ø 49 mm
- 2 black operating buttons (positioning parts) Ø 40 mm in Plasticdesign
- light alloy die-casting
- 2 part enclosure
- Stand and wall mounting possible
- Ergonomic operation
- The terminal blocks and relay can be mounted in the inner part
- Operating panel suitable for at least 8 additional command devices and indicator lights
- Holes drilled under the cover and central hole Ø = 22,3mm
Please log in to see prices
Ordering data
Product type descriptionSEPG05.3.2.1.22/95
Article number (order number)101172763
EAN (European Article Number)4250116202898
eCl@ss number, version 12.027-37-12-19
eCl@ss number, version 11.027-37-12-19
eCl@ss number, version 9.027-37-12-19
ETIM number, version 7.0EC001260
ETIM number, version 6.0EC001260
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13850EN ISO 13851
Housing materialAluminium
Housing coating materialpowder-coated
Gross weight4,300g
General data - Features
Suitable for EMERGENCY-OFF Yes
Construction kit possible Yes
Number of Emergency Stop button1
Number of normally closed (NC)2
Number of normally open (NO)2
Number of operating push buttons (positioning parts)2
Mechanical data
Mechanical lifetime, minimum10,000,000Operations
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, maximum1.5 mm²
Mechanical data - Dimensions
Width494mm
Height184mm
Depth160mm
Length x Width x HeightEmergency stop pushbutton: 49 mmOperating push buttons (positioning parts): 40 mm
Ambient conditions
IP Degree of protectionIP65
Ambient conditions - Insulation values
Rated insulation voltage Ui440 V
Electrical data
Thermal test current10A
Utilisation category AC-15250VAC
Utilisation category AC-158A
Utilisation category DC-1324VDC
Utilisation category DC-135A
Accessory
Recommendation (product combination)SRB 201ZHX3SRB200ZHX1SRB201ZH
Note
Note (General)1 NO/1 NC contact per unit, 1 NO/1 NC contact for Emergency-StopCentral part suitable for fitting of up to 10 additional command devices and indicator lights (Ø 22 mm)Optional: actuators with low actuating force
Note (Number of Emergency Stop button)Consisting of: 3SB3000-1GA11; 3SB3400-OB; 3SB3400-OC
Note (Number of operating push buttons (positioning parts))Consisting of: EDRR50RT; EFR; EF303.1
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/08/2026, 02:34